R5F12047GSP#10 Packaging Info

Active

Title Information
Product Number: R5F12047GSP#10
Pkg. Name:PRSP0016JC-B
Pkg. Previous Code:P16MA-65-FAB(RL78)
JEITA Standard:P-SSOP16-4.4x5.0-0.65
Pkg. Code: pkg_11841
Lead Count: 16
Length: 4.4 mm
Width: 5 mm
Thickness: 1.725 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details