Title Information
Product Number: 74ALVC16334PF8
Pkg. Description: TVSOP 9.70x4.40x1.00 mm 0.40mm Pitch
Pkg. Code: PF48
Lead Count: 48
Length: 9.7 mm
Width: 4.4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-153-CD
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: TVSOP
Qty. per Reel: 2500
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 12
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details