Title Information
Product Number: 74ALVC125DC8
Pkg. Description: SOIC 8.60x3.90x1.50 mm 1.27mm Pitch
Pkg. Code: DC14
Lead Count: 14
Length: 8.6 mm
Width: 3.9 mm
Thickness: 1.5 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: MS-012-AB
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: SOIC
Qty. per Reel: 2500
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details