Title | Information |
---|---|
Product Number: | 72104L50J8 |
Pkg. Description: | PLCC 16.51x16.51x3.63 mm 1.27mm Pitch |
Pkg. Code: | PL44 |
Lead Count: | 44 |
Length: | 16.51 mm |
Width: | 16.51 mm |
Thickness: | 3.63 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | 240 |
Pb (Lead) Free: | No |
JEDEC Standard: | MS-018-AC |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | PLCC |
Qty. per Reel: | 450 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 2 |
Tape Pocket Pitch: | 24 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 225 |
Pb Free Category: | e0 |