Title Information
Product Number: 72021L50D
Pkg. Description: CDIP 41.90x15.24x3.05 mm 2.54mm Pitch
Pkg. Code: CD32
Lead Count: 32
Length: 41.9 mm
Width: 15.24 mm
Thickness: 3.05 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 11
Pkg. Type: CDIP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0

More Package Details