Title Information
Product Number: 71028S14Y8
Pkg. Description: SOJ 18.40x10.20x3.50 mm 1.27mm Pitch
Pkg. Code: PB28
Lead Count: 28
Length: 18.4 mm
Width: 10.2 mm
Thickness: 3.5 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-061-AA
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: SOJ
Qty. per Reel: 1000
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details