Title | Information |
---|---|
Product Number: | 54FCT645ALB |
Pkg. Description: | LCC 8.90x8.90x1.52 mm 1.27mm Pitch |
Pkg. Code: | LC20 |
Lead Count: | 20 |
Length: | 8.9 mm |
Width: | 8.9 mm |
Thickness: | 1.52 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | NP |
Pb (Lead) Free: | No |
JEDEC Standard: | MS-004-CB |
Title | Information |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 55 |
Pkg. Type: | LCC |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | HERMET |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 240 |
Pb Free Category: | e0 |