Title Information
Product Number: 54FCT645AEB
Pkg. Description: CPACK 13.72x6.99x1.78 mm 1.27mm Pitch
Pkg. Code: CP20
Lead Count: 20
Length: 13.72 mm
Width: 6.99 mm
Thickness: 1.78 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 19
Pkg. Type: CPACK
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0

More Package Details