Title | Information |
---|---|
Product Number: | 101B484S4-5XE |
Pkg. Description: | CPACK 18.80x13.20x3.91 mm 1.27mm Pitch |
Pkg. Code: | CS28 |
Lead Count: | 28 |
Length: | 18.8 mm |
Width: | 13.2 mm |
Thickness: | 3.91 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | NP |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 15 |
Pkg. Type: | CPACK |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | HERMET |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e0 |