Title Information
Product Number: ISL32179EFRZ-T
Pkg. Name:L24.4X4C
Pkg. Previous Code:LXX
Pkg. Code: LXX
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details