Title |
Information |
Product Number: |
ICL3207CBZ-T |
Pkg. Name: | M24.3 |
Pkg. Previous Code: | MWU |
Pkg. Code: |
MWU |
Lead Count: |
24 |
Length: |
15.4 mm |
Width: |
7.5 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
SOICW |
listMore Package Details