Title Information
Product Number: ISL32741EFBZ-T
Pkg. Name:M16.3A
Pkg. Previous Code:MMB
Pkg. Code: MMB
Lead Count: 16
Length: 10.1 mm
Width: 7.4 mm
Thickness: 2.01 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOICW
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details