Title Information
Product Number: ISL32740EIAZ-T7A
Pkg. Name:M16.15B
Pkg. Previous Code:MMA
Pkg. Code: MMA
Lead Count: 16
Length: 5 mm
Width: 4 mm
Thickness: 1.42 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QSOP
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details