Title Information
Product Number: ISL5217KIZ
Pkg. Name:V196.15X15
Pkg. Previous Code:VDC
Pkg. Code: VDC
Lead Count: 196
Length: 15 mm
Width: 15 mm
Thickness: 1.02 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FBGA
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free Ball Terminal (SAC405)-e1

More Package Details