Title Information
Product Number: HSP50216KIZ
Pkg. Name:V196.12X12
Pkg. Previous Code:VBK
Pkg. Code: VBK
Lead Count: 196
Length: 12 mm
Width: 12 mm
Thickness: 1.02 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FBGA
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free Ball Terminal (SAC405)-e1

More Package Details