Title Information
Product Number: UPA1915TE-T1-AT
Pkg. Name:PTSP0006ZA-A
Pkg. Previous Code:P6C3-95-111
JEITA Standard:SC-95
Pkg. Code: pkg_7510
Lead Count: 6
Length: 2 mm
Width: 3 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape
Pkg. Type: TMM
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details