Title Information
Product Number: UPA1725G-E2-AT
Pkg. Name:PRSP0008DN-A
Pkg. Previous Code:P8GR-127-225
JEITA Standard:SC-87
Pkg. Code: pkg_10755
Lead Count: 8
Length: 5 mm
Width: 4 mm
Thickness: 1.8 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SOP
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details