Title Information
Product Number: 2SJ495-AZ
Pkg. Name:PRSS0003AK-A
Pkg. Previous Code:P3JB-254-212
JEITA Standard:-
Pkg. Code: pkg_7570
Lead Count: 3
Length: 10 mm
Width: 15 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: MP-45F
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details