Title Information
Product Number: ISL78022ANZ-T
Pkg. Name:Q32.7X7
Pkg. Previous Code:QSC
Pkg. Code: QSC
Lead Count: 32
Length: 7 mm
Width: 7 mm
Thickness: 1 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: TQFP

More Package Details