Title |
Information |
Product Number: |
ISL78020ANZ |
Pkg. Name: | Q32.7X7 |
Pkg. Previous Code: | QMN |
Pkg. Code: |
QMN |
Lead Count: |
32 |
Length: |
7 mm |
Width: |
7 mm |
Thickness: |
1 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
TQFP |
listMore Package Details