Title Information
Product Number: ISL78424AVEZ-T
Pkg. Name:M14.173B
Pkg. Previous Code:MOH
Pkg. Code: MOH
Lead Count: 14
Length: 5 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP-EP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details