Title Information
Product Number: R1QEA7218ABB-20IB0
Pkg. Name:PLBG0165FE-A
Pkg. Previous Code:165FHG-A
JEITA Standard:P-LBGA165-13x15-1.00
Pkg. Code: pkg_6857
Lead Count: 165
Length: 15 mm
Width: 13 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details