Title |
Information |
Product Number: |
ISL61861GCBZ |
Pkg. Name: | M8.15 |
Pkg. Previous Code: | MTF |
Pkg. Code: |
MTF |
Lead Count: |
8 |
Length: |
4.9 mm |
Width: |
3.9 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
SOICN |
listMore Package Details