Title Information
Product Number: R2A20135SP#W5
Pkg. Name:PRSP0008DJ-A
JEITA Standard:-
Pkg. Code: pkg_8787
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details