Title |
Information |
Product Number: |
CR5AS-8UE-TL#B00 |
Pkg. Name: | PRSS0004ZD-E |
JEITA Standard: | SC-63 |
Pkg. Code: |
pkg_11791 |
Lead Count: |
4 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
DPAK(S)-(3) |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details