Title Information
Product Number: CR04AM-12A-TB#BD0
Pkg. Name:PRSS0003DJ-A
Pkg. Previous Code:TO-92
JEITA Standard:SC-43A
Pkg. Code: pkg_11566
Lead Count: 3
Pb (Lead) Free: Yes
JEDEC Standard: TO-92
Title Information
Carrier Type: Adhesive Tape
Pkg. Type: TO-92
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details