Title |
Information |
Product Number: |
RQJ0304DQDQS#H3 |
Pkg. Name: | PLZZ0004CA-A |
Pkg. Previous Code: | UPAKV |
JEITA Standard: | SC-62 |
Pkg. Code: |
pkg_1125 |
Lead Count: |
4 |
Thickness: |
1.6 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
UPAK |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details