Title Information
Product Number: RJK03M3DPA-00#J5A
Pkg. Name:PWSN0008DE-A
Pkg. Previous Code:WPAK(3F)V
JEITA Standard:-
Pkg. Code: pkg_9517
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: WPAK(3F)
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details