Title Information
Product Number: HD2A4A(0)-T2-AZ
Pkg. Name:PLZZ0004CC-A
Pkg. Previous Code:P3C4-150-212
JEITA Standard:SC-62
Pkg. Code: pkg_7512
Lead Count: 3
Length: 2 mm
Width: 4 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: POMM
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details