Title Information
Product Number: 2SA1385(0)-Z-E1-AZ
Pkg. Name:PRSS0004ZM-B
Pkg. Previous Code:P3J5-230-212
JEITA Standard:SC-63
Pkg. Code: pkg_7543
Lead Count: 3
Thickness: 3 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: MP-3Z
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details