Title Information
Product Number: ISL68201IRZ-TK
Pkg. Name:L24.4X4C
Pkg. Previous Code:LXI
Pkg. Code: LXI
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details