Title Information
Product Number: ISL69127IRAZ-T
Pkg. Name:L48.6X6B
Pkg. Previous Code:LZY
Pkg. Code: LZY
Lead Count: 48
Length: 6 mm
Width: 6 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details