Title Information
Product Number: ISL95870AHRUZ-T
Pkg. Name:L20.3.2X1.8
Pkg. Previous Code:LUD
Pkg. Code: LUD
Lead Count: 20
Length: 3.2 mm
Width: 1.8 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: uTQFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details