Title Information
Product Number: ISL6341CIRZ
Pkg. Name:L10.3X3B
Pkg. Previous Code:LBS
Pkg. Code: LBS
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TDFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3
RoHS Info:
(PDF)
English
Japanese

More Package Details