Title Information
Product Number: ISL97701IRZ-T13
Pkg. Name:MDP0047
Pkg. Previous Code:LNB
Pkg. Code: LNB
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: DFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details