Title Information
Product Number: ISL9123IICZ-T
Pkg. Name:W2X4.8
Pkg. Previous Code:WPQ
Pkg. Code: WPQ
Lead Count: 8
Length: 1.8 mm
Width: 1 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: WLCSP-BP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free Ball Terminal (SAC405)-e1

More Package Details