Title | Information |
---|---|
Product Number: | ISL85014FRZ-T |
Pkg. Name: | L15.3.5X3.5 |
Pkg. Previous Code: | LKQ |
Pkg. Code: | LKQ |
Lead Count: | 15 |
Length: | 3.5 mm |
Width: | 3.5 mm |
Thickness: | 0.75 mm |
Pb (Lead) Free: | Exempt |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |