Title Information
Product Number: ISL8126IRZ-TK
Pkg. Name:L32.5X5B
Pkg. Previous Code:LAZ
Pkg. Code: LAZ
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details