Title Information
Product Number: EL7554IREZ-T7
Pkg. Name:MDP0048
Pkg. Previous Code:MPS
Pkg. Code: MPS
Lead Count: 28
Length: 9.7 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP-EP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details