Title Information
Product Number: EL7532IYZ
Pkg. Name:M10.118A
Pkg. Previous Code:MQT
Pkg. Code: MQT
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.86 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: MSOP
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details