Title Information
Product Number: ISL6610CBZ-T
Pkg. Name:M14.15
Pkg. Previous Code:MCF
Pkg. Code: MCF
Lead Count: 14
Length: 8.7 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: SOICN

More Package Details