Title Information
Product Number: ISL83699IR-T
Pkg. Code: LGU
Lead Count: 16
Length: 3 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: QFN

More Package Details