Title | Information |
---|---|
Product Number: | HI5760/6IBZ |
Pkg. Name: | M28.3 |
Pkg. Previous Code: | MHU |
Pkg. Code: | MHU |
Lead Count: | 28 |
Length: | 17.9 mm |
Width: | 7.5 mm |
Thickness: | 0.2 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | SOICW |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |