Title Information
Product Number: X9259UV24IZ-2.7
Pkg. Name:M24.173
Pkg. Previous Code:MZK
Pkg. Code: MZK
Lead Count: 24
Length: 7.8 mm
Width: 4.4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details