Title Information
Product Number: ISL26329FVZ-T7A
Pkg. Name:M16.173
Pkg. Previous Code:MXX
Pkg. Code: MXX
Lead Count: 16
Length: 5 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details