Title Information
Product Number: HI5746KCB
Pkg. Name:M28.3
Pkg. Previous Code:MWV
Pkg. Code: MWV
Lead Count: 28
Length: 17.9 mm
Width: 7.5 mm
Thickness: 0.2 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: SOICW

More Package Details