Title Information
Product Number: ISL24017IRTZ-T13
Pkg. Name:L32.5X5C
Pkg. Previous Code:LHX
Pkg. Code: LHX
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TQFN
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3
RoHS Info:
(PDF)
English
Japanese

More Package Details