Title |
Information |
Product Number: |
ISL28488FVZ-T7 |
Pkg. Name: | M14.173 |
Pkg. Previous Code: | MXZ |
Pkg. Code: |
MXZ |
Lead Count: |
14 |
Length: |
5 mm |
Width: |
4.4 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
TSSOP |
listMore Package Details