Title Information
Product Number: HA17902ARPEL-E
Pkg. Name:PRSP0014DE-A
Pkg. Previous Code:FP-14DNV
JEITA Standard:P-SOP14-3.95x8.65-1.27
Pkg. Code: pkg_25
Lead Count: 14
Length: 9 mm
Width: 4 mm
Thickness: 1.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details