Title Information
Product Number: HA1630S03CMEL-E
Pkg. Name:PTSP0005ZC-A
Pkg. Previous Code:CMPAK-5V
JEITA Standard:SC-88A
Pkg. Code: pkg_911
Lead Count: 5
Length: 1 mm
Width: 2 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: CMPAK
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details